Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 60 Degree |
| Brand | Weatherhead by Danfoss |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compliances | SAE J1176 |
| Construction Style | Crimp |
| Drop dimension IN | 1.510 |
| Drop dimension MM | 38.4 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 3.890 |
| Hose cut off factor MM | 98.806 |
| Hose size | -16 |
| Inside diameter IN | 0.780 |
| Inside diameter MM | 19.812 |
| Product material | Carbon steel |
| Series | 1A/Z Series |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789293947 |
![Hose Fittings 1A16FLG16 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213359%2FID432872357519-0101_preview.jpg&w=1920&q=75)