Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Weatherhead by Danfoss |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| End size 1 | -16 |
| End type 1 | Male pipe (NPTF) |
| Hex size 1 IN | 1.380 |
| Hex size 1 MM | 35.052 |
| Hose cut off factor IN | 1.860 |
| Hose cut off factor MM | 47.244 |
| Hose size | -16 |
| Inside diameter IN | 0.810 |
| Inside diameter MM | 20.574 |
| Series | 1A/Z Series |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 813688027555 |
![Hose Fittings 1AA4MP4 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213383%2FID432872428543-0101_preview.jpg&w=1920&q=75)