Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.710 |
| A dimension MM | 68.800 |
| Angle shape | 90 Degree |
| Backup hex size IN | 0.620 |
| Backup hex size MM | 15.748 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 185263-6S |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.652 |
| Compatible hoses | 1509 |
| Construction Style | Reusable |
| Drop dimension IN | 2.180 |
| Drop dimension MM | 55.37 |
| End connection hex size IN | 0.690 |
| End connection hex size MM | 17.526 |
| End connection torque | 15-19 lb-ft(20-25 Nm) |
| End size 1 | -6 |
| End Type 1 | Female 37 degree swivel |
| End type 2 | Line/hose/tube |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 0.780 |
| Hose cut off factor MM | 19.812 |
| Hose size | -6 |
| Inside diameter IN | 0.300 |
| Inside diameter MM | 7.620 |
| Product height in | 2.179 |
| Product height mm | 55.347 |
| Product length in | 2.710 |
| Product length mm | 68.834 |
| Product material | Carbon steel |
| Product width in | 0.689 |
| Product width mm | 17.501 |
| Series | 100R5 Reusable |
| Thread size 1 | 9/16-18 UNF |
