Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.200 |
| A dimension MM | 81.300 |
| Angle shape | 90 Degree |
| Backup hex size IN | 0.690 |
| Backup hex size MM | 17.526 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 185263-8S |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Compatible hoses | FC234FC300FC321FC350 |
| Construction Style | Reusable |
| Drop dimension IN | 2.430 |
| Drop dimension MM | 61.72 |
| End connection hex size IN | 0.880 |
| End connection hex size MM | 22.352 |
| End connection torque | 33-40 lb-ft(45-55 Nm) |
| End size 1 | -12 |
| End size 2 | -6 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.130 |
| Hose cut off factor MM | 28.702 |
| Hose size | -8 |
| Inside diameter IN | 0.390 |
| Inside diameter MM | 9.906 |
| Product height in | 2.429 |
| Product height mm | 61.697 |
| Product length in | 3.200 |
| Product length mm | 81.280 |
| Product material | Carbon steel |
| Product width in | 0.882 |
| Product width mm | 22.403 |
| Series | 100R5 Reusable |
| Thread size 1 | 3/4-16 UNF |
