Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.090 |
| A dimension MM | 103.886 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 186100-24-24S |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Construction Style | Reusable |
| End connection hex size IN | 2.250 |
| End connection hex size MM | 57.000 |
| End connection torque | 158-167 lb-ft(216-227 Nm) |
| End size 1 | -24 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.920 |
| Hose cut off factor MM | 48.768 |
| Hose size | -24 |
| Inside diameter IN | 1.260 |
| Inside diameter MM | 32.004 |
| Product height in | 2.250 |
| Product height mm | 57.150 |
| Product length in | 4.090 |
| Product length mm | 103.886 |
| Product material | Carbon steel |
| Product width in | 2.250 |
| Product width mm | 57.150 |
| Thread size 1 | 1 7/8-12 UN |