Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.840 |
| A dimension MM | 122.930 |
| Angle shape | 90 Degree |
| Backup hex size IN | 1.500 |
| Backup hex size MM | 38.100 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 190263-16S |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compatible hoses | 1508150927662781FC195 |
| Construction Style | Reusable |
| Drop dimension IN | 5.000 |
| Drop dimension MM | 116.00 |
| End connection hex size IN | 1.750 |
| End connection hex size MM | 44.450 |
| End connection torque | 108-113 lb-ft(148-154 Nm) |
| End size 1 | -16 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.780 |
| Hose cut off factor MM | 70.612 |
| Hose size | -16 |
| Inside diameter IN | 0.820 |
| Inside diameter MM | 20.828 |
| Product height in | 5.180 |
| Product height mm | 131.572 |
| Product length in | 4.840 |
| Product length mm | 122.936 |
| Product material | Carbon steel |
| Product width in | 1.752 |
| Product width mm | 44.501 |
| Series | 100R5 Reusable |
| Thread size 1 | 1 5/16-12 UN |
