Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.500 |
| A dimension MM | 63.500 |
| Angle shape | Straight |
| Backup hex size IN | 1.250 |
| Backup hex size MM | 31.750 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 191000-10S |
| Compatible hose ID IN | 0.630 |
| Compatible hose ID MM | 16.002 |
| Compatible hoses | 27662781FC1951 |
| Construction Style | Reusable |
| End connection hex size IN | 0.810 |
| End connection hex size MM | 20.574 |
| End size 1 | -10 |
| End Type 1 | Lifesaver |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 0.940 |
| Hose cut off factor MM | 23.876 |
| Hose size | -10 |
| Inside diameter IN | 0.500 |
| Inside diameter MM | 12.700 |
| Product height in | 1.250 |
| Product height mm | 31.750 |
| Product length in | 2.500 |
| Product length mm | 63.500 |
| Product material | Carbon steel |
| Product width in | 1.250 |
| Product width mm | 31.750 |
| Series | Reusable |
