Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.340 |
| A dimension MM | 84.830 |
| Angle shape | Straight |
| Backup hex size IN | 1.750 |
| Backup hex size MM | 44.500 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 191000-16S |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compatible hoses | 27662781FC1951 |
| Construction Style | Reusable |
| End connection hex size IN | 1.250 |
| End connection hex size MM | 31.800 |
| End size 1 | -16 |
| End Type 1 | Lifesaver |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.000 |
| Hose cut off factor MM | 25.400 |
| Hose size | -16 |
| Inside diameter IN | 0.820 |
| Inside diameter MM | 20.828 |
| Product height in | 1.750 |
| Product height mm | 44.450 |
| Product length in | 3.340 |
| Product length mm | 84.836 |
| Product material | Carbon steel |
| Product width in | 1.750 |
| Product width mm | 44.450 |
| Series | Reusable |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146123152 |
