Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.618 |
| A dimension MM | 66.497 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 19611-08-08XZ |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End size 1 | -8 |
| End type 1 | Male BSPP 60 degree cone |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.378 |
| Hose cut off factor MM | 35.001 |
| Hose size | -8 |
| Inside diameter IN | 0.390 |
| Inside diameter MM | 9.906 |
| Product material | Carbon steel |
| Series | Winner 2-Piece |
| Thread size 1 | G 1/2-14 |