Product specifications
Characteristic | Value |
|---|---|
| A dimension MM | 46.700 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1A10DLA4 |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.350 |
| Construction Style | Crimp |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.870 |
| Hex size 1 MM | 22.098 |
| Hose cut off factor IN | 0.000 |
| Hose size | -4 |
| Inside diameter IN | 1.200 |
| Inside diameter MM | 30.600 |
| Product height in | 1.600 |
| Product height mm | 40.640 |
| Product length in | 3.080 |
| Product length mm | 78.232 |
| Product material | Carbon steel |
| Product width in | 0.880 |
| Product width mm | 22.352 |
| Series | 1A/Z Series |
