Product specifications
Characteristic | Value |
---|---|
A dimension IN | 2.755 |
A dimension MM | 70.000 |
Angle shape | 45 Degree |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 0.380 |
Compatible hose ID MM | 9.500 |
Construction Style | Crimp |
Drop dimension IN | 0.690 |
Drop dimension MM | 17.60 |
End connection torque | 38-42 lb-ft(52-58 Nm) |
End size 1 | -10 |
End type 1 | 24 deg. DKO swivel light duty |
Finish plating | Zinc nickel |
Hex size 2 IN | 0.870 |
Hex size 2 MM | 22.098 |
Hose cut off factor IN | 1.760 |
Hose cut off factor MM | 44.700 |
Hose size | -6 |
Inside diameter IN | 0.260 |
Inside diameter MM | 6.700 |
Product height in | 1.730 |
Product height mm | 43.942 |
Product length in | 3.250 |
Product length mm | 82.550 |
Product material | Carbon steel |
Product width in | 1.060 |
Product width mm | 26.924 mm |
Seal material | Nitrile (NBR) |
Series | 1A/Z Series |
Thread sealant | No |
Thread size 1 | M18x1.5 |
Working pressure max bar | 250 |
Working pressure max psi | 3650 |
Working temperature max C | 150 |
Working temperature max F | 302 |
Working temperature min C | -40 |
Working temperature min F | -40 |