Product specifications
Characteristic | Value |
---|---|
A dimension IN | 2.800 |
A dimension MM | 71.200 |
Angle shape | 90 Degree |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 0.500 |
Compatible hose ID MM | 12.700 |
Construction Style | Crimp |
Drop dimension IN | 1.610 |
Drop dimension MM | 41.00 |
End connection torque | 52-66 lb-ft(70-90 Nm) |
End size 1 | -10 |
End type 1 | 24 deg. DKO swivel heavy duty |
Finish plating | Dura-Kote |
Hex size 1 IN | 1.063 |
Hex size 1 MM | 27.000 |
Hose cut off factor IN | 1.630 |
Hose cut off factor MM | 41.500 |
Hose size | -8 |
Inside diameter IN | 0.380 |
Inside diameter MM | 9.600 |
Product height in | 1.610 |
Product height mm | 40.894 |
Product length in | 2.800 |
Product length mm | 71.120 |
Product material | Carbon steel |
Product width in | 1.220 |
Product width mm | 30.988 mm |
Seal material | Nitrile (NBR) |
Series | 1A/Z Series |
Thread sealant | No |
Thread size 1 | M22x1.5 |
Working pressure max bar | 350 |
Working pressure max psi | 5100 |
Working temperature max C | 150 |
Working temperature max F | 302 |
Working temperature min C | -40 |
Working temperature min F | -40 |