Product specifications
Characteristic | Value |
---|---|
A dimension IN | 3.180 |
A dimension MM | 80.900 |
Angle shape | 45 Degree |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 0.620 |
Compatible hose ID MM | 15.900 |
Construction Style | Crimp |
Drop dimension IN | 0.650 |
Drop dimension MM | 16.50 |
End connection torque | 46-50 lb-ft(62-68 Nm) |
End size 1 | -10 |
End type 1 | Female ORFS swivel |
Finish plating | Dura-Kote |
Hex size 1 IN | 1.181 |
Hex size 1 MM | 30.000 |
Hose cut off factor IN | 2.020 |
Hose cut off factor MM | 51.300 |
Hose size | -10 |
Inside diameter IN | 0.440 |
Inside diameter MM | 11.100 |
Product height in | 2.465 |
Product height mm | 62.600 |
Product length in | 4.299 |
Product length mm | 109.200 |
Product material | Carbon steel |
Product width in | 1.386 |
Product width mm | 35.200 mm |
Series | 1A/Z Series |
Thread sealant | No |
Thread size 1 | 1-14 UNS |
Working pressure max bar | 552 |
Working pressure max psi | 8100 |
Working temperature max C | 150 |
Working temperature max F | 302 |
Working temperature min C | -40 |
Working temperature min F | -40 |