Product specifications
Characteristic | Value |
---|---|
Angle shape | 90 Degree |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 0.750 |
Compatible hose ID MM | 19.050 |
Construction Style | Crimp |
Drop dimension IN | 1.800 |
Drop dimension MM | 45.72 |
End size 1 | -16 |
End type 1 | Female ORFS swivel |
Hex size 1 IN | 1.180 |
Hex size 1 MM | 29.972 |
Hose size | -12 |
Inside diameter IN | 0.450 |
Inside diameter MM | 11.430 |
Product material | Carbon steel |
Thread sealant | No |
General specifications
Characteristic | Value |
---|---|
EAN | 678146215031 |