Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.898 |
| A dimension MM | 73.600 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| Drop dimension IN | 1.850 |
| Drop dimension MM | 47.00 |
| End connection hex size IN | 1.172 |
| End connection hex size MM | 29.766 |
| End connection torque | 43-48 lb-ft(59-64 Nm) |
| End size 1 | -10 |
| End type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.172 |
| Hex size 1 MM | 29.766 |
| Hose cut off factor IN | 1.906 |
| Hose cut off factor MM | 48.400 |
| Hose size | -8 |
| Inside diameter IN | 0.378 |
| Inside diameter MM | 9.600 |
| Product material | Carbon steel |
| Series | 1A/Z Series |
| Thread size 1 | 1-14 UNS |
