Product specifications
Characteristic | Value |
---|---|
A dimension IN | 2.940 |
A dimension MM | 74.600 |
Angle shape | 90 Degree |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 0.620 |
Compatible hose ID MM | 15.900 |
Construction Style | Crimp |
Drop dimension IN | 2.020 |
Drop dimension MM | 51.3 |
End size 1 | -10 |
End type 1 | Komatsu split flange |
Finish plating | Dura-Kote |
Hose cut off factor IN | 1.910 |
Hose cut off factor MM | 48.500 |
Hose size | -10 |
Inside diameter IN | 0.450 |
Inside diameter MM | 11.500 |
Product height in | 2.710 |
Product height mm | 68.834 |
Product length in | 3.740 |
Product length mm | 94.996 |
Product material | Carbon steel |
Product width in | 1.390 |
Product width mm | 35.306 mm |
Series | 1A/Z Series |
Thread sealant | No |
Working temperature max C | 150 |
Working temperature max F | 302 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN | 678146123367 |