Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.220 |
| A dimension MM | 56.500 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| End size 1 | -10 |
| End type 1 | Standpipe Metric |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.300 |
| Hose cut off factor MM | 33.100 |
| Hose size | -4 |
| Inside diameter IN | 0.160 |
| Inside diameter MM | 4.200 |
| Product height in | 0.880 |
| Product height mm | 22.352 |
| Product length in | 2.220 |
| Product length mm | 56.388 |
| Product material | Carbon steel |
| Product width in | 0.880 |
| Product width mm | 22.352 |
| Series | 1A/Z Series |
| Thread sealant | No |
| Working pressure max bar | 400.00 |
| Working pressure max psi | 5800.00 |
| Working temperature max C | 150 |
| Working temperature max F | 302 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146168085 |
| Proposition 65 | Cancer and Reproductive Harm |
![Hose Fittings 1A10LM4 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213330%2FID432872275492-0101_preview.jpg&w=1920&q=75)