Product specifications
Characteristic | Value |
---|---|
A dimension IN | 2.950 |
A dimension MM | 74.800 |
Angle shape | 90 Degree |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 0.620 |
Compatible hose ID MM | 15.900 |
Construction Style | Crimp |
Drop dimension IN | 3.874 |
Drop dimension MM | 98.40 |
End size 1 | -10 |
End type 1 | Male STC connector |
Finish plating | Dura-Kote |
Hose cut off factor IN | 1.910 |
Hose cut off factor MM | 48.500 |
Hose size | -10 |
Inside diameter IN | 0.460 |
Inside diameter MM | 11.600 |
Product height in | 4.560 |
Product height mm | 115.824 |
Product length in | 3.560 |
Product length mm | 90.424 |
Product material | Carbon steel |
Product width in | 1.390 |
Product width mm | 35.306 mm |
Seal material | Hydrogenated Nitrile (HNBR) |
Series | 1A/Z Series |
Working pressure max bar | 275 |
Working pressure max psi | 4000 |
Working temperature max C | 150 |
Working temperature max F | 302 |
Working temperature min C | -40 |
Working temperature min F | -40 |