Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.230 |
| A dimension MM | 82.000 |
| Angle shape | Straight |
| Backup hex size IN | 1.406 |
| Backup hex size MM | 35.718 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1A10RH8 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End connection hex size IN | 1.406 |
| End size 1 | -10 |
| End Type 1 | Male ORFS bulkhead, no jam nut |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.230 |
| Hose cut off factor MM | 56.600 |
| Hose size | -8 |
| Inside diameter IN | 0.380 |
| Inside diameter MM | 9.600 |
| Product height in | 1.417 |
| Product height mm | 35.992 |
| Product length in | 3.400 |
| Product length mm | 86.360 |
| Product material | Carbon steel |
| Product width in | 1.417 |
| Product width mm | 35.992 |
| Series | 1A/Z Series |
| Thread size 1 | 1-14 UNS |
