Product specifications
Characteristic | Value |
---|---|
A dimension IN | 2.220 |
A dimension MM | 56.500 |
Angle shape | Straight |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 0.620 |
Compatible hose ID MM | 15.900 |
Construction Style | Crimp |
End connection torque | 103-118 lb-ft(140-160 Nm) |
End size 1 | -12 |
End type 1 | Female BSPP swivel |
Finish plating | Dura-Kote |
Hex size 1 IN | 1.260 |
Hex size 1 MM | 32.004 |
Hose cut off factor IN | 1.070 |
Hose cut off factor MM | 27.100 |
Hose size | -10 |
Inside diameter IN | 0.500 |
Inside diameter MM | 12.800 |
Product height in | 1.260 |
Product height mm | 32.004 |
Product length in | 2.720 |
Product length mm | 69.088 |
Product material | Carbon steel |
Product width in | 1.260 |
Product width mm | 32.004 mm |
Series | 1A/Z Series |
Thread sealant | No |
Thread size 1 | G 3/4 |
Working pressure max bar | 330 |
Working pressure max psi | 4800 |
Working temperature max C | 150 |
Working temperature max F | 302 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN | 678146123381 |