Product specifications
Characteristic | Value |
---|---|
A dimension IN | 3.590 |
A dimension MM | 91.300 |
Angle shape | 45 Degree |
Body size | N/A |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 0.750 |
Compatible hose ID MM | 19.000 |
Construction Style | Crimp |
Drop dimension IN | 1.120 |
Drop dimension MM | 28.4 |
End connection torque | 103-118 lb-ft(140-160 Nm) |
End size 1 | -12 |
End type 1 | Female BSPP swivel |
Finish plating | Dura-Kote |
Hex size 1 IN | 1.259 |
Hex size 1 MM | 32.0 |
Hose cut off factor IN | 2.410 |
Hose cut off factor MM | 61.100 |
Hose size | -12 |
Inside diameter IN | 0.610 |
Inside diameter MM | 15.500 |
Product height in | 3.610 |
Product height mm | 91.694 |
Product length in | 5.300 |
Product length mm | 134.620 |
Product material | Carbon steel |
Product width in | 1.560 |
Product width mm | 39.624 mm |
Series | 1A/Z Series |
Thread sealant | No |
Thread size 1 | G 3/4 |
Working pressure max bar | 330 |
Working pressure max psi | 4800 |
Working temperature max C | 150 |
Working temperature max F | 302 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN | 678146123404 |