Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.300 |
| A dimension MM | 58.420 |
| Body size | N/A |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1A12DL8V |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End connection hex size IN | 1.063 |
| End connection hex size MM | 27.000 |
| End connection torque | 44-49 lb-ft(60-66 Nm) |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.130 |
| Hose cut off factor MM | 28.702 |
| Hose size | -8 |
| Inside diameter IN | 0.380 |
| Inside diameter MM | 9.652 |
| Product height in | 1.063 |
| Product height mm | 27.000 |
| Product length in | 2.300 |
| Product length mm | 58.420 |
| Product width in | 1.063 |
| Product width mm | 27.000 |
| Seal material | Flourocarbon (FKM) |
| Series | 1A/Z Series |