Product specifications
Characteristic | Value |
---|---|
A dimension MM | 78.800 |
Angle shape | Straight |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 0.750 |
Compatible hose ID MM | 19.050 |
Construction Style | Crimp |
ERP Product Class | WY8 |
ERP Product Group | D31 |
ERP Product Line | 81 |
ERP Stat Number | 72307 |
Finish plating | Dura-Kote |
Hose cut off factor IN | 2.100 |
Hose cut off factor MM | 53.300 |
Hose size | -12 |
Inside diameter IN | 0.380 |
Inside diameter MM | 9.600 |
Product height in | 1.840 |
Product height mm | 46.736 |
Product length in | 4.590 |
Product length mm | 116.586 |
Product material | Carbon steel |
Product width in | 1.630 |
Product width mm | 41.402 mm |
Thread sealant | No |