Product specifications
Characteristic | Value |
---|---|
A dimension IN | 3.930 |
A dimension MM | 99.900 |
Angle shape | 45 Degree |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 1.000 |
Compatible hose ID MM | 25.400 |
Compatible hoses | GH793GH663 |
Construction Style | Crimp |
Drop dimension IN | 1.010 |
Drop dimension MM | 25.70 |
End connection torque | 18-20 lb-ft(24-27 Nm) |
End size 1 | -12 |
End type 1 | Split flange code 61 |
Finish plating | Zinc plating |
Hose cut off factor IN | 2.580 |
Hose cut off factor MM | 65.500 |
Hose size | -16 |
Inside diameter IN | 0.630 |
Inside diameter MM | 16.100 |
Product height in | 2.790 |
Product height mm | 70.866 |
Product length in | 4.740 |
Product length mm | 120.396 |
Product material | Carbon steel |
Product width in | 1.940 |
Product width mm | 49.276 mm |
Series | 1A/Z Series |
Thread sealant | No |
Tube OD 1 IN | 0.787 |
Tube OD 1 MM | 20.000 |
Working pressure max bar | 414 |
Working pressure max psi | 6000 |
Working temperature max C | 150 |
Working temperature max F | 302 |
Working temperature min C | -40 |
Working temperature min F | -40 |