Product specifications
Characteristic | Value |
---|---|
A dimension IN | 3.290 |
A dimension MM | 83.500 |
Angle shape | 90 Degree |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 1.000 |
Compatible hose ID MM | 25.400 |
Construction Style | Crimp |
Drop dimension IN | 1.990 |
Drop dimension MM | 50.50 |
End connection torque | 79-87 lb-ft(108-119 Nm) |
End size 1 | -12 |
End type 1 | Female 37 degree swivel |
Finish plating | Dura-Kote |
Hex size 1 IN | 1.260 |
Hex size 1 MM | 32.004 |
Hose cut off factor IN | 1.930 |
Hose cut off factor MM | 49.100 |
Hose size | -16 |
Inside diameter IN | 0.820 |
Inside diameter MM | 20.700 |
Product height in | 3.360 |
Product height mm | 85.344 |
Product length in | 3.920 |
Product length mm | 99.568 |
Product material | Carbon steel |
Product width in | 1.940 |
Product width mm | 49.276 mm |
Series | 1A/Z Series |
Thread sealant | No |
Thread size 1 | 1 1/16-12 UN |
Working pressure max bar | 330 |
Working pressure max psi | 4800 |
Working temperature max C | 150 |
Working temperature max F | 302 |
Working temperature min C | -40 |
Working temperature min F | -40 |