Product specifications
Characteristic | Value |
---|---|
A dimension IN | 3.100 |
A dimension MM | 78.800 |
Angle shape | Straight |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 0.500 |
Compatible hose ID MM | 12.700 |
Construction Style | Crimp |
End size 1 | -12 |
End type 1 | Split flange code 61 |
Finish plating | Dura-Kote |
Hose cut off factor IN | 2.100 |
Hose cut off factor MM | 53.300 |
Hose size | -8 |
Inside diameter IN | 0.380 |
Inside diameter MM | 9.600 |
Product height in | 1.500 |
Product height mm | 38.100 |
Product length in | 3.270 |
Product length mm | 83.058 |
Product material | Carbon steel |
Product width in | 1.500 |
Product width mm | 38.100 mm |
Series | 1A/Z Series |
Working pressure max bar | 345 |
Working pressure max psi | 5000 |
Working temperature max C | 150 |
Working temperature max F | 302 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN | 678146045102 |