Product specifications
Characteristic | Value |
---|---|
A dimension IN | 3.283 |
A dimension MM | 83.400 |
Angle shape | 90 Degree |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 0.500 |
Compatible hose ID MM | 12.700 |
Compatible tube OD IN | 0.75 |
Compatible tube OD MM | 19.050 |
Construction Style | Crimp |
Drop dimension IN | 2.129 |
Drop dimension MM | 54.1 |
End size 1 | -12 |
End type 1 | Split flange code 61 |
Finish plating | Zinc plating |
Hose cut off factor IN | 2.279 |
Hose cut off factor MM | 57.900 |
Hose size | -8 |
Inside diameter IN | 0.377 |
Inside diameter MM | 9.600 |
Product height in | 2.740 |
Product height mm | 69.596 |
Product length in | 4.190 |
Product length mm | 106.426 |
Product material | Carbon steel |
Product width in | 1.250 |
Product width mm | 31.750 mm |
Series | 1A/Z Series |
Thread sealant | No |
Tube OD 1 IN | 0.750 |
Tube OD 1 MM | 19.050 |
Working pressure max bar | 345 |
Working pressure max psi | 5000 |
Working temperature max C | 150 |
Working temperature max F | 302 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN | 678146123602 |