Product specifications
Characteristic | Value |
---|---|
A dimension IN | 3.390 |
A dimension MM | 86.100 |
Angle shape | 45 Degree |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 0.620 |
Compatible hose ID MM | 15.900 |
Compatible hoses | FC510FC579FC611FC639FC693FC735FC849GH120GH195GH681GH781GH7932661 (Size dependent)FC310FC619 (Size dependent)FC839BFC849BGH194GH663 |
Construction Style | Crimp |
Drop dimension IN | 0.830 |
Drop dimension MM | 21.10 |
End connection torque | 65-70 lb-ft(88-95 Nm) |
End size 1 | -14 |
End type 1 | Female ORFS swivel |
Finish plating | Dura-Kote |
Hex size 2 IN | 1.410 |
Hex size 2 MM | 35.800 |
Hose cut off factor IN | 2.360 |
Hose cut off factor MM | 59.944 |
Hose size | -10 |
Inside diameter IN | 0.470 |
Inside diameter MM | 11.938 |
Product height in | 2.790 |
Product height mm | 70.866 |
Product length in | 4.600 |
Product length mm | 118.364 |
Product material | Carbon steel |
Product width in | 1.410 |
Product width mm | 35.814 mm |
Series | 1A/Z Series |
Thread sealant | No |
Thread size 1 | 1 3/16-12 UN |
Working pressure max bar | 414 |
Working pressure max psi | 6000 |
Working temperature max C | 150 |
Working temperature max F | 302 |
Working temperature min C | -40 |
Working temperature min F | -40 |