Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.810 |
| A dimension MM | 71.300 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| End size 1 | -12 |
| End type 1 | Male STC connector |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.750 |
| Hose cut off factor MM | 44.400 |
| Hose size | -12 |
| Inside diameter IN | 0.610 |
| Inside diameter MM | 15.500 |
| Product height in | 1.560 |
| Product height mm | 39.624 |
| Product length in | 2.940 |
| Product length mm | 74.676 |
| Product material | Carbon steel |
| Product width in | 1.560 |
| Product width mm | 39.624 |
| Seal material | Hydrogenated Nitrile (HNBR) |
| Series | 1A/Z Series |
| Working pressure max bar | 275 |
| Working pressure max psi | 4000 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146123640 |
| Proposition 65 | Cancer and Reproductive Harm |
