Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.880 |
| A dimension MM | 73.200 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| End size 1 | -16 |
| End Type 1 | Male BSP DIN 3852 form B |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.614 |
| Hex size 1 MM | 41.0 |
| Hex size 2 MM | 41.0 |
| Hose cut off factor IN | 1.530 |
| Hose cut off factor MM | 38.800 |
| Hose size | -16 |
| Inside diameter IN | 0.8100 |
| Inside diameter MM | 20.7000 |
| Product height in | 1.941 |
| Product height mm | 49.300 |
| Product length in | 2.882 |
| Product length mm | 73.200 |
| Product material | Carbon steel |
| Product width in | 1.941 |
| Product width mm | 49.300 mm |
| Series | 1A/Z Series |
| Thread sealant | No |
| Thread size 1 | G 1 |
| Working pressure max bar | 280.00 |
| Working pressure max psi | 4050.00 |
| Working temperature max C | 150 |
| Working temperature max F | 302 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
