Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.440 |
| A dimension MM | 62.000 |
| Body size | N/A |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1A16BF16 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| End connection hex size IN | 1.610 |
| End connection hex size MM | 40.894 |
| End connection torque | 162-184 lb-ft(220-250 Nm) |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.190 |
| Hose cut off factor MM | 30.200 |
| Hose size | -16 |
| Inside diameter IN | 0.810 |
| Inside diameter MM | 20.700 |
| Product height in | 1.940 |
| Product height mm | 49.276 |
| Product length in | 3.000 |
| Product length mm | 76.200 |
| Product width in | 1.940 |
| Product width mm | 49.276 |
| Series | 1A/Z Series |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146123664 |
| Proposition 65 | Cancer and Reproductive Harm |
![Hose Fittings 1A16BF16 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213349%2FID432872337513-0101_preview.jpg&w=1920&q=75)