Product specifications
Characteristic | Value |
|---|---|
| A dimension MM | 55.600 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.020 |
| Compatible hose ID MM | 0.500 |
| Construction Style | Crimp |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.250 |
| Hose cut off factor MM | 31.700 |
| Hose size | -8 |
| Inside diameter IN | 0.210 |
| Inside diameter MM | 5.300 |
| Product height in | 1.062 |
| Product height mm | 27.000 |
| Product length in | 2.145 |
| Product length mm | 54.500 |
| Product material | Carbon steel |
| Product width in | 1.062 |
| Product width mm | 27 |
| Thread sealant | No |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
![Hose Fittings 1AXXDKXX [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213456%2FID432872667622-0101_preview.jpg&w=1920&q=75)