Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.330 |
| A dimension MM | 59.200 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1A16DL10 |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Compatible hoses | EC115 EC118EC215 FC510 FC849 GH681 GH781 GH793 |
| Compatible tube OD IN | 0.70 |
| Compatible tube OD MM | 18.000 |
| Construction Style | Crimp |
| End connection torque | 52-66 lb-ft(70-90 Nm) |
| End size 1 | -16 |
| End type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.260 |
| Hex size 1 MM | 32.000 |
| Hose cut off factor IN | 1.170 |
| Hose cut off factor MM | 29.800 |
| Hose size | -10 |
| Inside diameter IN | 0.500 |
| Inside diameter MM | 12.800 |
| Product height in | 1.390 |
| Product height mm | 35.306 |
| Product length in | 2.330 |
| Product length mm | 59.182 |
| Product material | Carbon steel |
| Product width in | 1.390 |
| Product width mm | 35.306 |
| Seal material | Nitrile (NBR) |
| Series | 1A/Z Series |
| Thread size 1 | M26x1.5 |
| Tube OD 1 IN | 0.708 |
| Tube OD 1 MM | 18.000 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146123718 |
| Proposition 65 | Cancer and Reproductive Harm |
![Hose Fittings 06Z-12C [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213697%2FID432877839860-0101_preview.jpg&w=1920&q=75)