Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.331 |
| A dimension MM | 59.200 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.625 |
| Compatible hose ID MM | 15.875 |
| Construction Style | Crimp |
| End size 1 | -16 |
| End type 1 | 24 deg. DKO swivel light duty |
| Hex size 1 IN | 1.260 |
| Hex size 1 MM | 32.000 |
| Hose cut off factor IN | 1.170 |
| Hose cut off factor MM | 29.718 |
| Hose size | -10 |
| Inside diameter IN | 0.500 |
| Inside diameter MM | 12.700 |
| Product material | 316 Stainless steel |
| Seal material | Nitrile (NBR) |
| Series | 1A/Z Series |
| Thread size 1 | M26x1.5 |
![Hose Fittings 1A10DL5 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213321%2FID432872255485-0101_preview.jpg&w=1920&q=75)