Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.630 |
| A dimension MM | 66.900 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Compatible tube OD IN | 1.00 |
| Compatible tube OD MM | 25.400 |
| Construction Style | Crimp |
| End size 1 | -16 |
| End Type 1 | 24 deg. DKO swivel heavy duty |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.417 |
| Hex size 1 MM | 36.000 |
| Hose cut off factor IN | 1.480 |
| Hose cut off factor MM | 37.500 |
| Hose size | -10 |
| Inside diameter IN | 0.500 |
| Inside diameter MM | 12.800 |
| Product height in | 1.410 |
| Product height mm | 35.814 |
| Product length in | 2.630 |
| Product length mm | 66.802 |
| Product material | Carbon steel |
| Product width in | 1.410 |
| Product width mm | 35.814 mm |
| Seal material | Nitrile (NBR) |
| Series | 1A/Z Series |
| Thread sealant | No |
| Thread size 1 | M30x2 |
| Tube OD 1 IN | 1.000 |
| Tube OD 1 MM | 25.400 |
| Working pressure max bar | 280 |
| Working pressure max psi | 4050 |
| Working temperature max C | 126 |
| Working temperature max F | 260 |
| Working temperature min C | -46 |
| Working temperature min F | -50 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146123756 |
| Proposition 65 | Cancer and Reproductive Harm |
