Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.370 |
| A dimension MM | 60.300 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| End size 1 | -16 |
| End type 1 | 24 deg. DKO swivel heavy duty |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.420 |
| Hex size 1 MM | 36.068 |
| Hose cut off factor IN | 1.190 |
| Hose cut off factor MM | 30.100 |
| Hose size | -12 |
| Inside diameter IN | 0.550 |
| Inside diameter MM | 14.000 |
| Product height in | 1.630 |
| Product height mm | 41.402 |
| Product length in | 2.370 |
| Product length mm | 60.198 |
| Product material | Carbon steel |
| Product width in | 1.420 |
| Product width mm | 36.068 mm |
| Seal material | Nitrile (NBR) |
| Series | 1A/Z Series |
| Thread sealant | No |
| Thread size 1 | M30x2 |
| Working pressure max bar | 280 |
| Working pressure max psi | 4050 |
| Working temperature max C | 149 |
| Working temperature max F | 300 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146123763 |
| Proposition 65 | Cancer and Reproductive Harm |
![Hose Fittings 1A10DS8 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213325%2FID432872266489-0101_preview.jpg&w=1920&q=75)