Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.230 |
| A dimension MM | 82.000 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Compatible hoses | GH663 |
| Construction Style | Crimp |
| Drop dimension IN | 3.346 |
| Drop dimension MM | 85.0 |
| End connection torque | 103-118 lb-ft(140-160 Nm) |
| End size 1 | -10 |
| End type 1 | 24 deg. DKO swivel heavy duty |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.417 |
| Hex size 1 MM | 36.000 |
| Hex size 2 IN | 0.000 |
| Hex size 2 MM | 36.100 |
| Hose cut off factor IN | 2.070 |
| Hose cut off factor MM | 52.600 |
| Hose size | -10 |
| Inside diameter IN | 0.500 |
| Inside diameter MM | 12.800 |
| Product height in | 4.040 |
| Product height mm | 102.616 |
| Product length in | 3.940 |
| Product length mm | 100.076 |
| Product material | Carbon steel |
| Product width in | 1.420 |
| Product width mm | 36.068 mm |
| Seal material | Nitrile (NBR) |
| Series | 1A/Z Series |
| Thread sealant | No |
| Thread size 1 | M30x2 |
| Tube OD 1 IN | 0.787 |
| Tube OD 1 MM | 20.000 |
| Working pressure max bar | 280 |
| Working pressure max psi | 4050 |
| Working temperature max C | 150 |
| Working temperature max F | 302 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
