Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.520 |
| A dimension MM | 114.800 |
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| Drop dimension IN | 1.070 |
| Drop dimension MM | 27.10 |
| End connection torque | 108-113 lb-ft(148-154 Nm) |
| End size 1 | -16 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.010 |
| Hose cut off factor MM | 76.400 |
| Hose size | -16 |
| Inside diameter IN | 0.8100 |
| Inside diameter MM | 20.6000 |
| Product height in | 3.440 |
| Product height mm | 87.376 |
| Product length in | 5.920 |
| Product length mm | 150.368 |
| Product material | Carbon steel |
| Product width in | 1.860 |
| Product width mm | 47.244 mm |
| Series | 1A/Z Series |
| Thread size 1 | 1 5/16-12 UN |
| Working pressure max bar | 241 |
| Working pressure max psi | 3500 |
| Working temperature max C | 149 |
| Working temperature max F | 300 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146168436 |
| Proposition 65 | Cancer and Reproductive Harm |
