Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.380 |
| A dimension MM | 111.300 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| Drop dimension IN | 2.390 |
| Drop dimension MM | 60.8 |
| End connection torque | 108-113 lb-ft(148-154 Nm) |
| End size 1 | -16 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.610 |
| Hex size 1 MM | 40.894 |
| Hose cut off factor IN | 2.870 |
| Hose cut off factor MM | 72.900 |
| Hose size | -16 |
| Inside diameter IN | 0.810 |
| Inside diameter MM | 20.600 |
| Product height in | 3.960 |
| Product height mm | 100.584 |
| Product length in | 5.180 |
| Product length mm | 131.500 |
| Product material | Carbon steel |
| Product width in | 1.860 |
| Product width mm | 47.244 |
| Series | 1A/Z Series |
| Thread sealant | No |
| Thread size 1 | 1 5/16-12 UN |
| Working pressure max bar | 280 |
| Working pressure max psi | 4050 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146168450 |
| Proposition 65 | Cancer and Reproductive Harm |
![Hose Fittings 1A16FJB16 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213352%2FID432872352518-0101_preview.jpg&w=1920&q=75)