Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.190 |
| A dimension MM | 106.426 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1A16FLB16.100 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compatible tube OD IN | 0.79 |
| Compatible tube OD MM | 20.000 |
| Construction Style | Crimp |
| Drop dimension IN | 3.940 |
| Drop dimension MM | 100.08 |
| End connection torque | 50-60 lb-ft(68-78 Nm) |
| End size 1 | -16 |
| End type 1 | Split flange code 61 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.840 |
| Hose cut off factor MM | 72.136 |
| Hose size | -16 |
| Inside diameter IN | 0.810 |
| Inside diameter MM | 20.574 |
| Product height in | 3.940 |
| Product height mm | 100.076 |
| Product length in | 4.190 |
| Product length mm | 106.426 |
| Product material | Carbon steel |
| Product width in | 2.433 |
| Product width mm | 61.798 |
| Series | 1A/Z Series |