Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.154 |
| A dimension MM | 130.900 |
| Angle shape | 67.5 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1A16FLE16.053 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| Drop dimension IN | 2.090 |
| Drop dimension MM | 53.10 |
| End connection torque | 50-60 lb-ft(68-78 Nm) |
| End size 1 | -16 |
| End type 1 | Split flange code 61 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 3.820 |
| Hose cut off factor MM | 97.028 |
| Hose size | -16 |
| Inside diameter IN | 0.780 |
| Inside diameter MM | 19.812 |
| Product height in | 2.087 |
| Product height mm | 53.000 |
| Product length in | 5.154 |
| Product length mm | 130.900 |
| Product material | Carbon steel |
| Product width in | 1.941 |
| Product width mm | 49.301 |
| Series | 1A/Z Series |
