Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.205 |
| A dimension MM | 81.400 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1A16FR16TZ |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| End connection torque | 92-100 lb-ft(125-136 Nm) |
| End size 1 | -16 |
| End type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.610 |
| Hex size 1 MM | 40.900 |
| Hex size 2 IN | 1.625 |
| Hex size 2 MM | 41.275 |
| Hose cut off factor IN | 1.933 |
| Hose cut off factor MM | 49.100 |
| Hose size | -16 |
| Inside diameter IN | 0.820 |
| Inside diameter MM | 20.828 |
| Product material | Carbon steel |
| Series | 1A/Z Series |
| Thread size 1 | 1 7/16-12 UN |
