Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.170 |
| A dimension MM | 80.500 |
| Angle shape | Straight |
| Backup hex size MM | 38.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1A16MR16 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| End connection hex size IN | 1.614 |
| End connection hex size MM | 41.000 |
| End connection torque | 92-100 lb-ft(125-136 Nm) |
| End size 1 | -16 |
| End Type 1 | Male ORFS |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.689 |
| Hose cut off factor MM | 42.900 |
| Hose size | -16 |
| Inside diameter IN | 0.811 |
| Inside diameter MM | 20.600 |
| Product height in | 1.941 |
| Product height mm | 49.300 |
| Product length in | 3.000 |
| Product length mm | 76.200 |
| Product material | Carbon steel |
| Product width in | 1.941 |
| Product width mm | 49.300 |
| Series | 1A/Z Series |
| Thread size 1 | 1 7/16-12 UN |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
![Hose Fittings 1AA8MR8 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213412%2FID432872534578-0101_preview.jpg&w=1920&q=75)