Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.000 |
| A dimension MM | 51.000 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.900 |
| Construction Style | Crimp |
| End Type 1 | Male metric farm valve |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.866 |
| Hex size 1 MM | 22.000 |
| Hex size 2 MM | 22.000 |
| Hose cut off factor IN | 1.066 |
| Hose cut off factor MM | 27.100 |
| Hose size | -5 |
| Inside diameter IN | 0.208 |
| Inside diameter MM | 5.300 |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product length in | 2.008 |
| Product length mm | 51.000 |
| Product material | Carbon steel |
| Product width in | 1.000 |
| Product width mm | 25.400 |
| Series | 1A/Z Series |
| Thread size 1 | M18x1.5 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
