Product specifications
Characteristic | Value |
---|---|
A dimension IN | 2.830 |
A dimension MM | 72.000 |
Angle shape | Straight |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 0.750 |
Compatible hose ID MM | 19.000 |
Compatible tube OD IN | 1.19 |
Compatible tube OD MM | 30.163 |
Construction Style | Crimp |
End size 1 | -20 |
End type 1 | 24 deg. DKO swivel light duty |
Finish plating | Dura-Kote |
Hex size 1 IN | 1.810 |
Hex size 1 MM | 46.000 |
Hose cut off factor IN | 1.650 |
Hose cut off factor MM | 41.800 |
Hose size | -12 |
Inside diameter IN | 0.6100 |
Inside diameter MM | 15.5000 |
Product height in | 1.810 |
Product height mm | 45.974 |
Product length in | 2.830 |
Product length mm | 71.882 |
Product material | Carbon steel |
Product width in | 1.810 |
Product width mm | 45.974 mm |
Seal material | Nitrile (NBR) |
Series | 1A/Z Series |
Thread sealant | No |
Thread size 1 | M36x2 |
Tube OD 1 IN | 1.188 |
Tube OD 1 MM | 30.163 |
Working pressure max bar | 125 |
Working pressure max psi | 1800 |
Working temperature max C | 100 |
Working temperature max F | 212 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 678146123961 |
Proposition 65 | Cancer and Reproductive Harm |