Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.800 |
| A dimension MM | 96.500 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1A20DSB16 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| Drop dimension IN | 2.540 |
| Drop dimension MM | 64.50 |
| End connection hex size IN | 1.811 |
| End connection hex size MM | 46.000 |
| End connection torque | 125-140 lb-ft(170-190 Nm) |
| End size 1 | -20 |
| End Type 1 | 24 deg. DKO swivel heavy duty |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.440 |
| Hose cut off factor MM | 62.100 |
| Hose size | -16 |
| Inside diameter IN | 0.710 |
| Inside diameter MM | 18.000 |
| Product height in | 3.510 |
| Product height mm | 89.150 |
| Product length in | 4.705 |
| Product length mm | 119.500 |
| Product material | Carbon steel |
| Product width in | 2.091 |
| Product width mm | 53.110 |
| Seal material | Nitrile (NBR) |
| Series | 1A/Z Series |
| Thread size 1 | M36x2 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
![Hose Fittings 1A12DSB8 [CENTER]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2F213335%2FID432872283495-0101_preview.jpg&w=1920&q=75)