Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.835 |
| A dimension MM | 122.800 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1A20FHB16 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| Drop dimension IN | 2.622 |
| Drop dimension MM | 66.60 |
| End connection torque | 96-111 lb-ft(110-150 Nm) |
| End size 1 | -20 |
| End Type 1 | Split flange code 62 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 3.504 |
| Hose cut off factor MM | 89.000 |
| Hose size | -16 |
| Inside diameter IN | 0.760 |
| Inside diameter MM | 19.300 |
| Product height in | 2.620 |
| Product height mm | 66.548 |
| Product length in | 4.830 |
| Product length mm | 122.682 |
| Product material | Carbon steel |
| Product width in | 2.130 |
| Product width mm | 54.102 |
| Series | 1A/Z Series |
