Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.710 |
| A dimension MM | 119.600 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1A20FHB20.077 |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Compatible hoses | GH663 GH793 |
| Construction Style | Crimp |
| Drop dimension IN | 3.070 |
| Drop dimension MM | 78.00 |
| End size 1 | -20 |
| End Type 1 | Split flange code 62 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.970 |
| Hose cut off factor MM | 75.600 |
| Hose size | -20 |
| Inside diameter IN | 1.050 |
| Inside diameter MM | 26.600 |
| Product height in | 4.270 |
| Product height mm | 108.458 |
| Product length in | 5.780 |
| Product length mm | 146.812 |
| Product material | Carbon steel |
| Product width in | 2.410 |
| Product width mm | 61.214 |
| Series | 1A/Z Series |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
