Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.323 |
| A dimension MM | 109.800 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1A20FLB20.189 |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.750 |
| Construction Style | Crimp |
| Drop dimension IN | 7.440 |
| Drop dimension MM | 7.40 |
| End connection torque | 50-60 lb-ft(68-78 Nm) |
| End size 1 | -20 |
| End type 1 | Split flange code 61 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.770 |
| Hose cut off factor MM | 70.358 |
| Hose size | -20 |
| Inside diameter IN | 0.930 |
| Inside diameter MM | 23.622 |
| Product height in | 7.441 |
| Product height mm | 189.000 |
| Product length in | 4.323 |
| Product length mm | 109.800 |
| Product material | Carbon steel |
| Product width in | 2.406 |
| Product width mm | 61.112 |
| Series | 1A/Z Series |