Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.783 |
| A dimension MM | 121.500 |
| Angle shape | Straight |
| Backup hex size IN | 1.969 |
| Backup hex size MM | 50.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1A20FR24 |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Construction Style | Crimp |
| End connection hex size IN | 1.969 |
| End connection hex size MM | 50.000 |
| End connection torque | 125-140 lb-ft(170-190 Nm) |
| End size 1 | -20 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.380 |
| Hose cut off factor MM | 60.452 |
| Hose size | -24 |
| Inside diameter IN | 1.260 |
| Inside diameter MM | 32.004 |
| Product height in | 2.697 |
| Product height mm | 68.504 |
| Product length in | 4.771 |
| Product length mm | 121.183 |
| Product material | Carbon steel |
| Product width in | 2.697 |
| Product width mm | 68.504 |
| Series | 1A/Z Series |
| Thread sealant | No |
| Thread size 1 | 1 11/16-12 UN |
